SEAT
342224
Tools342224 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seat |
| Product height in | 0.840 |
| Product height mm | 21.336 |
| Product length in | 0.840 |
| Product length mm | 21.336 |
| Product width in | 0.310 |
| Product width mm | 7.874 |