Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
342365
SEAT
342365
Where to buy
Export PDF
Tools
Add to comparison
342365
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.150
Product height mm
29.210
Product length in
0.312
Product length mm
7.925
Product width in
1.150
Product width mm
29.210