Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
342609
VALVE
342609
Where to buy
Export PDF
Tools
Add to comparison
342609
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.464
Product height mm
37.186
Product length in
2.114
Product length mm
53.696
Product width in
1.464
Product width mm
37.186