Product specifications
Characteristic | Value |
|---|---|
| Describes displacement | 42 1/cm3 |
| Describes the design | TAPERED |
| Double Seal Lip | NO |
| factor used for pricing | 1,00 |
| leading prod price dependency | 511778 |
| Size/Dimensions | L28.8XW3.6XH2.6 CM |
| Special Length | NO |
| Special Thread | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |