Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 469,460 N | |
| Material | EN 10270-1-SH | EN 10270-1-SH |
| Number of active Coils | 7,80 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 10,1000 mm | |
| Spring, Length Test | 24,7500 mm | |
| Spring, Length unloaded | 51,3100 mm | |
| Spring, Outside Diameter | 14,6000 mm | |
| Spring, Rate | 17,680 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,2500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |