Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 04 | 04 |
| Nut, Height | 4,000 mm | |
| Nut, Hex Width | 13,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEXAGON | STANDARD HEXA |
| Remarks | N/A | |
| Standard | DIN ISO 8675 | DIN ISO 8675 |
| Standard Class Level | N/A | |
| Thread, Size | M8X1 | M8X1 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |