345482
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
345482
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Steering, Industrial small units and small press etc. | |
| Configuration | Single | |
| Design code | 11 | |
| Displacement | 26.6 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 67.1 l/min | |
| Frame size | V20 | |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT | |
| Identification | None | |
| Minimum speed | 2800 RPM | |
| Model Code | V201P8P15*10 | |
| Paint | None | |
| Product Height | 4.79 in | |
| Product Length/Depth | 7.84 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 192.274 in³ | |
| Product Weight | 18 lb | |
| Product Width | 5.12 in | |
| Ring size | 8 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 152 bar |