Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
345913
SEAL
345913
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
345913
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.794
Product height mm
70.968
Product length in
0.145
Product length mm
3.683
Product width in
2.794
Product width mm
70.968