Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | FORM B | FORM B |
| Material | 04 | 04 |
| Nut, Height | 6,000 mm | |
| Nut, Hex Width | 19,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEXAGON | STANDARD HEXA |
| Remarks | N/A | |
| Standard | DIN 439 | DIN 439 |
| Standard Class Level | N/A | |
| Thread, Size | M12X1,5 | M12X1,5 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |