Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 2010,450 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 9,07 PC | |
| Remarks | N/A | |
| Size/Dimensions | L2.8XW3XH9.8 CM | |
| Spring, Inside Diameter | 21,3000 mm | |
| Spring, Length Test | 73,6200 mm | |
| Spring, Length unloaded | 102,4300 mm | |
| Spring, Outside Diameter | 33,3000 mm | |
| Spring, Rate | 69,770 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 6,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |