347266
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
347266
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Piston |
| Product Height | .749 in |
| Product Length/Depth | 2.578 in |
| Product Type | Spare Part |
| Product Volume | 1.446 in³ |
| Product Width | .749 in |
| Sub-brand | None |
| Trade Name | None |