348617
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
348617
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Product Height | 1 in |
| Product Length/Depth | 1.59 in |
| Product Type | Spare Part |
| Product Volume | 1.59 in³ |
| Product Width | 1 in |
| Sub-brand | None |
| Trade Name | None |