PLUG
349156
Tools349156 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Plug |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |