Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation type | PRESSURE OPERATED | Pressure operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 50 SERIES | 50 Series |
| Flow rate upto LPM | 227 | |
| Flow rate upto USGPM | 60.0 | |
| Fluid cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Interface | 06 - 3/4" | 06 - 3/4" |
| Maximum pressure upto bar | 310 | |
| Maximum pressure upto psi | 3000 | |
| Model Code 1 | DGFN0650 | |
| Performance | STANDARD | Standard |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 6.812 | |
| Product length mm | 173.025 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Seal Type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Valve mount type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | FLOW CONTROL MODULE | Flow control module |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
