Synflex by Danfoss
34PW-1200X-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
34PW-1200X-006
Product specifications
Characteristic | Value |
|---|---|
| Application | WATER HOSE |
| Bend radius - min | 5 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 6000 Psi |
| Color | Black |
| Construction | 1 Ply Braid |
| Cover material | Urethane |
| Dash size | -12 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .75 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.14 in |
| Product Height | 1.14 in |
| Product Length/Depth | 12 in |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 15.595 in³ |
| Product Weight | .25 lb |
| Product Width | 1.14 in |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | 34PW Series |
| Tube material | Polyethylene |
| Working pressure | 1500 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -10 °F |