Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
35000-393
PLUNGER
35000-393
Where to buy
Export PDF
Tools
Add to comparison
35000-393
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.510
Product height mm
12.954
Product length in
1.430
Product length mm
36.322
Product width in
0.510
Product width mm
12.954