SCREW-HEX-CAP M5x10 DIN933 8.8
350074
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
350074
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 8.8 | 8.8 |
| Remarks | N/A | |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | 3,5000 mm | |
| Screw, Head Type | HEXAGON CAP HEAD | HEXAGON CAP H |
| Screw, Hex Width | 8,0000 mm | |
| Screw, Length | 10,0000 mm | |
| Standard | DIN 933 (ISO 4017) | DIN 933 (IS |
| Standard Class Level | N/A | |
| Thread, Size | M5 | M5 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |