Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Bolt |
| Product height in | 0.390 |
| Product height mm | 9.906 |
| Product length in | 15.500 |
| Product length mm | 393.700 |
| Product material | Carbon steel |
| Product width in | 0.390 |
| Product width mm | 9.906 |