
351-N1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
351-N1
Product specifications
Characteristic | Value |
|---|---|
| Application | In Cylinder Assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Cylinder Head |
| Product Height | 4.5 in |
| Product Length/Depth | 3.875 in |
| Product Type | Cylinder Head |
| Product Volume | 40.316 in³ |
| Product Width | 2.312 in |
| Sub-brand | None |
| Trade Name | None |