352189-INB-3
V2230-5-6-1CC-20-S214-INB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Configuration | Double |
Design code | 20 |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Flow rate | 23.08731648 l/min |
Frame size | V2230 |
Frame size (front) | V22 |
Frame size (rear) | V30 |
Minimum speed | 600 RPM |
Model Code | V2230-5-6-1CC-20-S214-INB |
Paint | None |
Product Height | 5.75 in |
Product Length/Depth | 11.28 in |
Product Type | Vane Pumps |
Product Volume | 372.945 in³ |
Product Weight | 35 lb |
Product Width | 5.75 in |
Product material | Cast Iron |
Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Straight Keyed |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 6.86 bar |