Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
352433
WASHER
352433
Where to buy
Export PDF
Tools
Add to comparison
352433
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Inside diameter IN
1.094
Inside diameter MM
27.788
Outside diameter IN
1.3880
Outside diameter MM
35.2550
Thickness IN
0.0920
Thickness MM
2.3370