
Danfoss
352X4Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
352X4Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | Hydraulic brake, power steering, fuel lines and transmission cooler lines, LP and natural gas (special order). instrumentation and hydraulic systems. |
| Brand | Danfoss |
| Certification(s) | ASMEMSASA |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/8 IN |
| End Size 2 | 7/16 IN |
| End type 1 | NPTF |
| End type 2 | SAE |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .56 in |
| Inside diameter (bore hole size) | .281 in |
| Item type | NPTF Male/SAE Female 45°° Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .562 in |
| Product Length/Depth | .849 in |
| Product material | Brass |
| Product Type | Inverted Flare |
| Product Volume | .268 in³ |
| Product Weight | .034 lb |
| Product Width | .562 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 7/16-24 |
| Trade Name | None |
| Tube OD 1 | .25 in |
| Tube OD 2 | .4 in |
| UNSPSC | 40183100 |
| UPC | 757522221214 |
| Working pressure | 2000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |