
Danfoss
352X5Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
352X5Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | Hydraulic brake, power steering, fuel lines and transmission cooler lines, LP and natural gas (special order). instrumentation and hydraulic systems. |
| Brand | Danfoss |
| Certification(s) | MSASAASME |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 1/2 IN |
| End Size 2 | 1/8 IN |
| End type 1 | UNS |
| End type 2 | SAE |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .63 in |
| Item type | UNS Female/NPTF Male 45°° Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .34 in |
| Product Length/Depth | .56 in |
| Product material | Brass |
| Product Type | Inverted Flare |
| Product Volume | .12 in³ |
| Product Weight | .035 lb |
| Product Width | .63 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-20 |
| Thread Size 2 | 1/8-27 |
| Trade Name | None |
| UNSPSC | 40183100 |
| UPC | 757522221115 |
| Working pressure | 2000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |