ABS 12 10
354759
Tools354759 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Valve |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.000 |
| Product width mm | 25.400 |