355330-1021
Hydraulic Welded Cylinders
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic welded cylinders application |
Back-to-Back | No |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Welded |
Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures |
Non-Rotating | Yes |
Product Type | Welded |
Reciprocating | Yes |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Trade Name | WH Series |