355330-254
M3000-30-254-40-AU000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Mining and Bulk Material Handling, Oil and Gas, Alternative Energy, Marine, Scrap and Waste Management |
Back-to-Back | No |
Close Stroke Tolerances | No |
Model Code | M3000-30-254-40-AU000 |
Non-Rotating | No |
Product Type | Welded Cylinders |
Reciprocating | Yes |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | None |