Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 7.880 | |
| Product height mm | 200.152 | |
| Product length in | 18.300 | |
| Product length mm | 464.820 | |
| Product width in | 7.880 | |
| Product width mm | 200.152 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |