Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 284,550 N | |
| Material | SORTE C 17223/1 | |
| Material | SORTE C 17223/1 | SORTE C 17223/ |
| Number of active Coils | 13,19 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 7,6000 mm | |
| Spring, Length Test | 38,0500 mm | |
| Spring, Length unloaded | 51,7800 mm | |
| Spring, Outside Diameter | 12,1000 mm | |
| Spring, Rate | 20,710 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,2500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |