Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
357424
POPPET
357424
Tools
Add to comparison
Add to comparison
357424
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.910
Product height mm
23.114
Product length in
2.200
Product length mm
55.880
Product width in
0.910
Product width mm
23.114