
TANDEM, B2B 7240OPV49, CCW, ADVLA3AEBNNC2B223AEBNN0E0DB0000B0A
358AK00045A
Model code: ADVLA3AEBNNC2B223AEBNN0E0DB0000B0A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 72400 axial piston pumps
358AK00045A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | E | Diameter 0.91 [0.036] orifice (P) diameter 1.85 [.073] orifice (S1 & S2) |
| Aux port and bypass valve | B | .750-16 UNF-2B SAE o-ring ports - left (C1) and right (C2) sides, left side plugged; no bypass valve |
| Auxiliary mount features | B | Dual SAE J744 flange 101-2 (2-bolt B) with cover plate |
| Auxiliary pump number | 000 | None |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 17.2 cm3/r [1.05 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S); charge pressure discharge port (C3) - .750-16UNF-2B SAE o-ring port |
| Charge relief set and routing | 2 | 20.68-22.41 bar [300-350 lbf/in2]; relieved to case |
| CODE TITLE | ADV | Dual servo controlled variable displacement axial piston pump with SAE J744 flange 101-2 (2 bolt B) |
| Control assembly front | EB | Electronic proportional control 12 volt DC without electronic driver, with deutsch connector, without harness |
| Control assembly rear | EB | Electronic proportional control 12 volt DC without electronic driver, with deutsch connector, without harness |
| Design code | A | A |
| Disp and rotating kit front | 3 | 49.2 cm3/r [3.00 in3/r]; rotating kit-high pressure |
| Disp and rotating kit rear | 3 | 49.2 cm3/r [3.00 in3/r]; rotating kit-high pressure |
| Drain port size location front | C | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) housing |
| Drain port size location rear | 0 | None |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major diameter; 46 [1.81] shaft extension |
| Input shaft rotation | L | Lefthand rotation (CCW) |
| Main ports (A and B) | 2 | 4x 1.0625-12 UN-2B SAE o-ring ports; front ports right, rear ports left |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADVLA3AEBNNC2B223AEBNN0E0DB000 | |
| Model Code 2 | 0B0A | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output torque lbf-in2 | 2148.6 | |
| Output torque Nm | 242.8 | |
| PAINT | 0B | Black per spec 209-13B |
| Product height in | 10.450 | |
| Product height mm | 265.430 | |
| Product length in | 20.940 | |
| Product length mm | 531.876 | |
| Product width in | 10.980 | |
| Relief set main port A front | N | 310.3 bar [4500 lbf/in2] |
| Relief set main port A rear | N | 310.3 bar [4500 lbf/in2] |
| Relief set main port B front | N | 310.3 bar [4500 lbf/in2] |
| Relief set main port B rear | N | 310.3 bar [4500 lbf/in2] |
| Special features | 0D | Mounting holes-2x M10 x 1.5-6H rear HSG;mounting holes-2x M10 x 1.5-6H center manifold |
| Valve plate front | A | Type 1 |
| Valve plate rear | A | Type 1 |
| Working pressure bar | 310 | |
| Working pressure PSI | 4500.00 |