POPPET
359861
Tools359861 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Valve |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.027 |
| Product length mm | 26.086 |
| Product width in | 0.750 |
| Product width mm | 19.050 |