
Synflex by Danfoss
35FH-614CD-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
35FH-614CD-001
Product specifications
Characteristic | Value |
|---|---|
| Application | Liquid and light vacuum. |
| Bend radius - min | 1.5 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 700 Psi |
| Certification(s) | SAE J30R6SAE J30R9SAE J30R11SAE J1527B1-15 |
| Color | Black |
| Construction | 1 Ply Braid |
| Cover material | PVC Alloy |
| Dash size | -6 |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | .35 in |
| Lay line style | Ink Jet |
| Outside diameter | .6 in |
| Product Height | .6 in |
| Product Length/Depth | 18 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 77.76 in³ |
| Product Weight | 1.8 lb |
| Product Width | .6 in |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | 35FH Series |
| Tube material | PVDF |
| UPC | 639789361363 |
| Working pressure | 175 Psi |
| Working temperature - max | 160 °F |
| Working temperature - min | -40 °F |