Synflex by Danfoss
35NG-06-2-M0076
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
35NG-06-2-M0076
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | CNG refueling dispensers, CNG transfer lines. |
| Bend radius - min | 4 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 20015.52 Psi |
| Certification(s) | ANSI/CSA NGV 3.1-2014 CSA 12.3-2014ANSI/CSA NGV 4.2-2014 CSA 12.52-2014 |
| Color | Black |
| Construction | Multi Braid |
| Cover material | Polyurethane |
| Cover style | Perforated |
| Dash size | -6 |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | .38 in |
| Lay line style | Ink Jet |
| Outside diameter | .77 in |
| Product Height | .77 in |
| Product Length/Depth | 249.34 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 1774.004 in³ |
| Product Weight | .29 lb |
| Product Width | .77 in |
| Qualified hose fittings | 90H, 90L |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 35NG Series |
| Tube material | Nylon lined |
| Working pressure | 5003.88 Psi |
| Working temperature - max | 185 °F |
| Working temperature - min | -40 °F |