Danfoss
3600700
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3600700
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Packaged Height | 7 in |
| Packaged Length | 14 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 9 in |
| Product Height | 7 in |
| Product Length/Depth | 9 in |
| Product Volume | 882 in³ |
| Product Weight | 55 lb |
| Product Width | 14 in |
| UPC | 639789296481 |