Weatherhead by Danfoss
3617400
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3617400
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Packaged Height | 7 in |
| Packaged Length | 14 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 9 in |
| Product Height | 7 in |
| Product Length/Depth | 9 in |
| Product Type | Brass Kit |
| Product Volume | 819 in³ |
| Product Weight | 71.73 lb |
| Product Width | 13 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 639789271808 |