CLEVIS
362-N
Tools362-N Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product width in | 1.240 |
| Product width mm | 31.496 |