COMPRESSION SPRING
362038
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3103390
362038
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 87,680 N | |
| Material | EN 10270-1-DH | EN 10270-1-DH |
| Material | EN 10270-1-DH | EN 10270-1-DH |
| Number of active Coils | 9,80 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 3,8300 mm | |
| Spring, Length Test | 18,1800 mm | |
| Spring, Length unloaded | 21,3100 mm | |
| Spring, Outside Diameter | 6,6300 mm | |
| Spring, Rate | 28,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |