SCREW-SOC, ISO4762 M10x40 10.9
362442
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
362442
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 10.9 |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 16,0000 mm |
| Screw, Head Height | 10,0000 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 8,0000 mm |
| Screw, Length | 40,0000 mm |
| Standard | DIN 912 |
| Standard Class Level | N/A |
| Thread, Size | M10 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |