3630-04015
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3630-04015
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | .625 in | |
| Burst pressure | 1000 Psi | |
| Color | Blue | |
| Conditional temperature range | -10 F to 150 F or -10 F to 130 F with brass fittings | |
| Conductivity | Non-Conductive | |
| Cover material | PVC | |
| Cover style | Perforated | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Outside diameter | .49 in | |
| Product Height | .49 in | |
| Product Length/Depth | 1200 in | |
| Product Volume | 288.12 in³ | |
| Product Weight | 6.3 lb | |
| Product Width | .49 in | |
| Qualified hose fittings | 903,90A,90H(-16),39C,90L(-16) | |
| Reinforcement material | Fiber | |
| Tube material | Polyvinyl Chloride (PVC) | |
| Tube wall thickness | .12 in | |
| UPC | 678146085047 | |
| Working pressure | 250 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -10 °F |