Product specifications
Characteristic | Value |
|---|---|
| added value by cross port | 0 |
| Describes displacement | 55 1/cm3 |
| factor used for pricing | 1,00 |
| Index of valve plate | -3.0 |
| leading prod price dependency | 11015186 |
| ROTATION | double direction |
| Size/Dimensions | L10.3XW11.2XH0.1 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |