364151
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
364151
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Product Height | 1.64 in | |
| Product Length/Depth | 4.61 in | |
| Product Type | Spare Part | |
| Product Volume | 12.399 in³ | |
| Product Width | 1.64 in | |
| Sub-brand | None | |
| Trade Name | None |