SCREW-HEX-CAP M12x40 DIN933 8.8
370346
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
370346
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 8.8 |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 7,5000 mm |
| Screw, Head Type | HEXAGON CAP H |
| Screw, Hex Width | 19,0000 mm |
| Screw, Length | 40,0000 mm |
| Standard | DIN 933 |
| Standard Class Level | N/A |
| Thread, Size | M12 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |