Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
372AK00027A
PUMP-VAR DISP, X3 41CC CW
372AK00027A
Where to buy
Export PDF
Tools
Add to comparison
372AK00027A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.500
Product height mm
215.900
Product length in
11.060
Product length mm
280.924
Product width in
8.490