3740-04-2-250BX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-04-2-250BX
3740-04-2-250BX
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | General hydraulics, mobile equipments & rescue tools |
| Bend radius - min | 1.25 in |
| Burst pressure | 11200 Psi |
| Certification(s) | SAE 100R7 |
| Color | Orange |
| Conditional temperature range | -40°F to 150°F with water-based or fire-resistant fluids |
| Conductivity | Non-Conductive |
| Construction | Multi Braid |
| Cover material | Polyurethane |
| Dash size | -4 |
| Inside diameter | .25 in |
| Lay line style | Ink Jet |
| Outside diameter | .51 in |
| Package form | Box |
| Product Diameter | .51 in |
| Product Height | .51 in |
| Product Length/Depth | 250 ft |
| Product Weight | 36 lb |
| Product Width | .51 in |
| Qualified hose fittings | 903, 90A, 9C6 |
| Reinforcement material | Fiber |
| Tube material | Nylon |
| Tube wall thickness | .13 in |
| Working pressure | 2800 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |