3740-0400X-013
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-04-250BX
3740-0400X-013
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.25 in | |
| Burst pressure | 11200 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Orange | |
| Conditional temperature range | -40 to 212 F, -40 to 140 F with water based or fire resistant fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .51 in | |
| Package form | Cut length | |
| Product Height | .5 in | |
| Product Length/Depth | 1200 in | |
| Product Volume | 300 in³ | |
| Product Weight | 7.2 lb | |
| Product Width | .5 in | |
| Qualified hose fittings | 903.90A,9C6 | |
| Reinforcement material | Fiber | |
| Tube material | Nylon lined | |
| Tube wall thickness | .13 in | |
| Working pressure | 2800 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |