3740-06-2-250BX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-06-2-250BX
3740-06-2-250BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Certification(s) | SAE 100R7 | |
| Color | Orange | |
| Conditional temperature range | -40 to 212 F, -40 to 140 F with water based or fire resistant fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Lay line style | Ink Jet | |
| Package form | Box | |
| Product Height | .66 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 1306.8 in³ | |
| Product Weight | 51.5 lb | |
| Product Width | .66 in | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |