3740-06-500R
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-06-500RL
3740-06-500R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 9200 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Orange | |
| Conditional temperature range | -40 to 212 F, -40 to 140 F with water based or fire resistant fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .67 in | |
| Package form | Reel | |
| Product Height | .66 in | |
| Product Length/Depth | 6000 in | |
| Product Volume | 2613.6 in³ | |
| Product Weight | 51.5 lb | |
| Product Width | .66 in | |
| Qualified hose fittings | 903.90A,9C6 | |
| Reinforcement material | Fiber | |
| Tube material | Nylon lined | |
| Tube wall thickness | .145 in | |
| UPC | 639789356727 | |
| Working pressure | 2300 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |