3740-08-250RC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose
Recommended replacement: 3TR7N-08-250BX
3740-08-250RC
Product specifications
Characteristic | Value |
|---|---|
| Application | General hydraulics, mobile equipments & rescue tools |
| Bend radius - min | 3 in |
| Burst pressure | 8200 Psi |
| Color | Orange |
| Cover material | Polyurethane |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Outside diameter | .82 in |
| Product Height | .82 in |
| Product Length/Depth | 250 ft |
| Product Weight | 35 lb |
| Product Width | .82 in |
| Reinforcement material | Synthetic fiber |
| Tube material | Nylon |
| Working pressure | 2050 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |