3740-16-10200
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-16-200BX
3740-16-10200
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 203 in | |
| Burst pressure | 4000 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Orange | |
| Conditional temperature range | -40 to 212 F, -40 to 140 F with water based or fire resistant fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -16 | |
| Inside diameter | 1 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.34 in | |
| Package form | Cut length | |
| Product Height | 1.32 in | |
| Product Length/Depth | 1020 in | |
| Product Volume | 1777.248 in³ | |
| Product Weight | 22.1 lb | |
| Product Width | 1.32 in | |
| Qualified hose fittings | 903, 90A, 9C6 | |
| Reinforcement material | Fiber | |
| Tube material | Nylon lined | |
| UPC | 678146042408 | |
| Working pressure | 1000 Psi |