
Danfoss
374AK00007A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
374AK00007A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 49.2 cm³/rev |
| Feature | Compact packageVersatile designFlexible features |
| Identification | Standard |
| Main Ports | 1.0625-12 UN-2B SAE O-Ring Port (A & B) - Same Side (Left Side) |
| Maximum Displacement | 45 cm³/rev |
| Maximum Speed | 4500 RPM |
| Minimum Displacement | 16.3 cm³/rev |
| Model Code | X7M49A01B1A0015164500000200A |
| Mounting Flange | Plug In |
| Output Shaft | 15 Tooth 16/32 Spline, Shaft Ext 46 [1.81] |
| Paint | None |
| Product Height | 6.12 in |
| Product Length/Depth | 8.2 in |
| Product Type | Variable Motor |
| Product Volume | 323.185 in³ |
| Product Weight | 36 lb |
| Product Width | 6.44 in |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | -30 °C |
| Technical Support Contact | Phone: +1-888-258-0222 option 4 |
| Torque | .79 Nm |
| Trade Name | X3 |
| Working pressure | 310 bar |